×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Delta Electronics Frameless Fan

Added to your shopping cart

Delta Electronics Frameless Fan offer a 5V rated voltage range, a 0.1A current rating, and a 3150rpm range.Delta Frameless Fans are ideal for low profile IC cooling, PCE-I card cooling, and graphics card cooling applications.

  • Current Type: DC
  • Operating Supply Voltage: 5 VDC
  • Airflow: 1.19 CFM
  • Noise: 31 dBA
  • Speed: 3150 RPM
  • Power Rating: 800 mW
  • Height: 8.5mm
  • Depth: 40mm
  • Width: 40mm
  • Termination Style: Wire Leads
  • Features: Locked Rotor Sensor, Tachometer, PWM
  • Pressure Type: 0.008 in H2O
  • Unit Weight: 0.352034 oz

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.