×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Sunon DR MagLev Motor Blower - 3VDC

Added to your shopping cart

Sunon DR MagLev Motor Blower offers superior heat dissipation in a compact design, ideal for the limited space requirements of mobile devices. The Sunon DR MagLev Motor Blower cooling device has a width and length of 9mm, and is 3mm thin. The Sunon DR MagLev Motor Blower also features exceptionally low noise and low power consumption.

The Sunon DR MagLev Motor Blower is IP55-rated, making it suitable for outdoor applications, with protection from dust, dirt, water, and other non-corrosive material. By delivering optimal heat dissipation, high durability, and low power consumption, Sunon DR MagLev Motor Blower can greatly improve the reliability and life expectancy of compact electronic devices.

  • Current Type: DC
  • Operating Supply Voltage: 3 VDC
  • Airflow: 1.17 CFM
  • Bearing Type: Vapo
  • Noise: 25 dBA
  • Speed: 17400 RPM
  • Power Rating: 280 mW
  • Height: 9mm
  • Depth: 9mm
  • Width: 3mm
  • Housing Material: Thermoplastic (TP)
  • Termination Style: Wire Leads
  • IP Rating: IP55
  • Features: Auto Restart, Tachometer
  • Unit Weight: 0.020812 oz

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.