×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Delta Electronics 12V DC Blower

Added to your shopping cart

Delta Electronics BFB1012HD Series offers active ventilation that ensures air circulates throughout the surface of the seat. These fans provide ultimate comfort for the driver and helps to prevent driving fatigue. These fans mount on the cushion or back and connect with duct or another special structure. Fans push/pull air to the seat surface directly.

  • Type: Centrifugal
  • Current Type: DC
  • Operating Supply Voltage: 12VDC
  • Airflow: 18.3 CFM
  • Bearing Type: Ball
  • Noise: 50.5 dBA
  • Speed: 4000 RPM
  • Power Rating: 6.96 W
  • Height: 100mm
  • Depth: 98mm
  • Width: 20mm
  • Housing Material: Plastic
  • Termination Style: Wire Leads
  • IP Rating: IP55
  • Features: Locked Rotor Sensor, PWM
  • Pressure Type: 1.62 H2O
  • Unit Weight: 4.409245 oz

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.