×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Delta Electronics 12VDC High-Pressure Blower

Added to your shopping cart

Delta Electronics High-Pressure Blower Fans are designed for high-impedance and high-suction systems. These centrifugal blowers are ideal for cordless and robot vacuums as well as Continuous Positive Airway Pressure (CPAP) machines for sleep apnea. These fans feature a high air pressure blower design that greatly increases maximum air pressure and fan speed while minimizing fan size. This performance increase is managed by a pulse-width-modulated (PWM) system that can precisely regulate fan speed and pressure for reliable and steady performance. Delta Electronics High-Pressure Blower Fans assist vacuum systems in maintaining proper suction across changing landscapes while also offering continuous pressure flow for assistive devices such as CPAP machines. These fans offer low power consumption and vibration.

  • Type: Centrifugal
  • Current Type: DC
  • Operating Supply Voltage: 12 VDC
  • Airflow: 45.5 CFM
  • Bearing Type: Ball
  • Noise: 62 dBA
  • Speed: 5800 RPM
  • Power Rating: 23.6 W
  • Height: 97mm
  • Depth: 94mm
  • Width: 33mm
  • Housing Material: Thermoplastic (TP)
  • Termination Style: Wire Leads
  • Features: Locked Rotor Sensor, Tachometer, PWM

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.