×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Power PCB Relay - 23A

Added to your shopping cart

Omron Electronics G2RL-E2 Power PCB Relays are single-pole relays for high current load switching and high ambient temperature. Omron G2RL-E2 relays provide 23A switching and meet ambient operating temperature requirements of 105°C. These low-profile power relays offer reinforced insulation between coil and contact with 10kV impulse voltage. The series conforms to EN60335-1 of safety of household appliances. Applications include home appliances, microwaves, cooking tops, industrial uses, and HVAC systems.

  • High current 23A switching surpassing standard G2RL models
  • Meets ambient operating temperature requirements of 105°C
  • Low profile, 16.7mm maximum height
  • Reinforced insulation between coil and contact with 10kV impulse voltage
  • Conforms to EN60335-1 of safety of household appliances
  • 8mm / 8mm minimum clearance and creepage distances
  • Class F (UL1446) coil insulation system

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.