Anti-Vandal Pushbutton - Power Symbol Blue

Added to your shopping cart

E-Switch ULV Anti-Vandal Switches with 300mm Wired Leads are a version of the ULV switches with wired leads and robust voltage options of 125 / 250VAC. These E-Switch ULV switches with wired leads offer 19mm, 22mm, and 25mm diameter panel cutout options and are IK08 impact resistant. Applications include electrical vehicle (EV) charging stations, robotic harvesters, irrigation systems, security panels, and more.

  • Type: Anti-Vandal
  • Illuminated
  • Illumination Color: Blue
  • Lamp Type: LED
  • Contact Form: SPDT
  • Switch Function: ON - (ON)
  • Current Rating: 3 A
  • Voltage Rating AC: 125 VAC, 250 VAC
  • Mounting Style: Panel
  • Termination Style: Wire Lead
  • Contact Plating: Silver
  • Actuator: Round
  • IP Rating: IP67
  • Diameter: 22mm
  • Length: 25.5
  • Life: 50000 Cycles
  • Maximum Operating Temperature: + 55C
  • Minimum Operating Temperature: - 20C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.