TE Hirschmann Mobility Cellular / GNSS Antenna 121 x 77 x 37mm

Added to your shopping cart

TE Connectivity's Hirschmann CGN 7026 LP A Cellular (2G/3G/4G) /GNSS (GPS/GLONASS) Antenna is a combination antenna for positioning and data services. The antenna offers terrestrial-based transmission and satellite-based positioning. The unit features an embedded high-performance, low-noise amplifier (LNA) with a dual-feed ceramic patch antenna and a phase shift network for optimized cross-polarization discrimination (XPD). The antenna can be mounted by adhesive foam pad on metallic and non-metallic surfaces, including glass. TE Connectivity / Hirschmann CGN 7026 LP A Cellular (2G/3G/4G) /GNSS (GPS/GLONASS) Antenna is designed for harsh environment applications.

  • Minimum Frequency: 698 MHz
  • Maximum Frequency: 2.69 GHz
  • Cellular (2G/3G/4G) frequency range
    • LTE-LB: 698 to 862MHz
    • GSM 850: 824 to 894MHz
    • GSM 900: 880 to 960MHz
    • GSM 1800: 1710 to 1880MHz
    • GSM 1900: 1850 to 1990MHz
    • UMTS: 1920 to 2170MHz
    • LTE-HB: 2305 to 2690MHz
  • GNSS (GPS/GLONASS) frequency range
    • GPS: 1.57542GHz ±1.023MHz, (L1-band)
    • GLONASS: 1602.0 to 1614.94MHz
  • Application: Beidou, Galileo, Glonass, GNSS, GPS
  • Gain: 0 dBi, 1 dBic
  • Impedance: 50 Ohms
  • VSWR: 2:1
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Number of Bands: 5 Band
  • Termination Style: Connector
  • Mounting Style: Panel Mount
  • Protocol - Cellular, NBIoT, LTE: Cellular (NBIoT, LTE)
  • Protocol - GPS, GLONASS: GNSS
  • Length: 121mm
  • Width: 77mm
  • Height: 37mm
  • IP Rating: IP6K6
  • Polarization: Linear, RHCP
  • Antenna Connector Type: C Female, D Female
  • Cable Length: 118 in
  • Cable Type: RG-174

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.