×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Hirschmann RAD 015-108 RD S AM/FM (LW/MW/SW/BandII) Antenna

Added to your shopping cart

TE Connectivity's Hirschmann RAD 015-108 RD S AM/FM (LW/MW/SW/BandII) Antenna features an amplifier embedded into the antenna base. The power supply for the amplifier features a twin function cable (phantom feed) with an optional separate +12V wire. TE Connectivity / Hirschmann RAD 015-108 RD S AM/FM (LW/MW/SW/BandII) Antenna is a screw mount, road vehicle roof mount antenna.

  • Frequency range
    • AM: 150kHz to 6.2MHz
    • FM: 87MHz to 108MHz
  • Impedance: 150 Ohms
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Number of Bands: 2 Band
  • Termination Style: Connector
    • M10 Male
  • Mounting Style: Screw
  • Length: 64mm
  • Width: 46mm
  • Height: 47mm
  • IP Rating: IP6K9K
  • Cable Length: 9.44 in, 196.85 in
  • Cable Type: RG-174

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.