×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

SLTB010A Thunderboard™ Development Platform

Added to your shopping cart

Silicon Labs SLTB010A Thunderboard™ Development Platform is a small and cost-effective, feature-rich, prototype, and development platform based on the EFR32™ wireless Gecko system-on-chip (SoC). The SLTB010A is an ideal platform for developing energy-friendly connected IoT devices. The SLTB010A ships with a BLUETOOTH® demo that works with a cloud-connected smartphone app, showcasing an easy collection of environmental and motion sensor data, as well as button and LED control. A built-in SEGGER J-Link debugger ensures easy debugging through the USB Micro-B connector.

  • Target Device:
    • EFR32 wireless Gecko system-on-chip (EFR32BG22C224F512IM40)
    • 32-bit ARM® Cortex®-M33 with 76.8MHz maximum operating frequency
    • 512kB flash and 32kB RAM
    • Energy-efficient radio core with low active and sleep currents
    • Bluetooth 5.2 direction finding
    • Integrated PA with up to 6dBm (2.4GHz) TX power
    • Secure boot with Root of Trust and Secure Loader (RTSL)
  • Kit Features:
    • 2.4GHz ceramic chip antenna
    • Power control of on-board peripherals for ultra low power operation
    • Relative humidity and temperature sensor
    • UV index and ambient light sensor
    • Hall effect sensor
    • 6-axis inertial sensor
    • 8Mbit flash for OTA programming and data logging
    • User LED and push button
    • 20-pin 2.54mm breakout pads
    • SEGGER J-Link on-board debugger
    • Virtual COM port
    • Packet Trace Interface (PTI)
    • Mini Simplicity connector for AEM and packet trace using external Silicon Labs debugger
    • USB or coin cell battery powered.
  • Software Support:
    • Simplicity Studio™

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.