×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Industrial Hall Effect / Magnetic Sensor - Muliturn

Added to your shopping cart

BEI Sensors Sensata TCW4 IO-Link Modular Sensor provides a compact multi-turn absolute position indication with an IO-Link output. The over-molded, two-part modular design offers flexibility and a low profile for tight installations. The IO-Link protocol simplifies the sensor set-up and integration and supports the move to Factory 4.0 and Industrial Internet of Things (IIoT) initiatives. IO-Link features include a digital interface, diagnostic and record-keeping functions, event notifications, 24V operation, and a maximum 20m connection length. BEI Sensors / Sensata TCW4 IO-Link Modular Sensors are sealed to IP65 (optional IP69K), making them suitable for harsh industrial environments such as factory automation and process automation.

  • Type: Multi Turn Magnetic Sensor
  • Operating Supply Voltage: 5 VDC to 30 VDC
  • Mounting Style: Panel Mount
  • Maximum Operating Temperature: +85C
  • Minimum Operating Temperature: -30C
  • Current Rating: 40 mA
  • Termination Style: Cable
  • IP Rating: IP67

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.