×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Industrial Hall Effect / Magnetic Sensor - Singleturn

Added to your shopping cart

BEI Sensors Sensata ACW4 IO-Link Modular Sensors provide a compact single-turn absolute position indication with an IO-Link output. The over-molded, two-part modular design offers flexibility and a low profile for tight installations. The IO-Link protocol simplifies the sensor set-up and integration and supports the move to Factory 4.0 and Industrial Internet of Things (IIoT) initiatives. IO-Link features include a digital interface, diagnostic and record-keeping functions, event notifications, 24V operation, and a maximum 20m connection length. BEI Sensors / Sensata ACW4 and TCW4 IO-Link Modular Sensors are sealed to IP65 (optional IP69K), making them suitable for harsh industrial environments such as factory automation and process automation.

  • Type: Single Turn Magnetic Sensor
  • Operating Supply Voltage: 18 VDC to 30 VDC
  • Mounting Style: Panel Mount
  • Maximum Operating Voltage: +85C
  • Minimum Operating Voltage: -40C
  • Current Rating: 40 mA
  • Termination Style: Cable
  • IP Rating: IP65

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.