Swissbit Industrial USB Flash Drive - 16GB

Added to your shopping cart

Swissbit U-50n Industrial USB Flash Drives offer page based flash management with durabit™ technology for increased endurance and random performance. These drives have optimized FW algorithms especially for high read access and long data retention applications. The U-50n USB flash drives come in a 24.0mm x 12.1mm x 4.5mm form factor. Each drive is USB 3.1 Gen 1 SuperSpeed specification compatible and is backward compliant with USB 2.0/1.1. These flash drives operate at 0°C to 70°C commercial and -40°C to 85°C industrial operating temperature ranges.

  • USB 3.1
  • Memory Size: 16 GB
  • Operating Supply Voltage: 5V
  • Maximum Operating Temperature: +85C
  • Minimum Operating Temperature: -40C
  • Dimensions: 24mm x 12.1mm x 4.5mm
  • Sustained Read: 190 MB/s
  • Sustained Write: 125 MB/s

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.