×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Analog Devices ADM2867E Isolated RS-485 Transceiver

Added to your shopping cart

Analog Devices ADM2867E Isolated RS-485 Transceivers are a 5.7kVrms signal and power isolated RS-485 transceivers. The devices pass radiated emissions testing to the EN55032 Class B standard with margin on a 2-layer printed circuit board (PCB) using two small external 0402 ferrites on isolated power and ground pins. The device features an integrated, low electromagnetic interference (EMI), isolated dc-to-dc converter, which eliminates the need for an external isolated power supply. The isolation barrier provides immunity to system-level electromagnetic compatibility (EMC) standards. The family of isolator devices features ±12kV contact and ±15kV air IEC61000-4-2 ESD protection on the RS-485 A, B, Y, and Z pins. The devices also feature cable invert pins, allowing the user to quickly correct reversed cable connection on the A, B, Y, and Z bus pins while maintaining full receiver fail-safe performance.

  • 5.7kVrms isolated RS-485/RS-422 transceiver
  • Low radiated emissions, integrated, isolated DC-to-DC converter
  • Passes EN55032 Class B with margin on a 2-layer PCB
  • Cable invert smart feature
    • Correct reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe feature
  • ESD protection on RS-485 A, B, Y, and Z pins
    • ≥±12kV IEC61000-4-2 contact discharge
    • ≥±15kV IEC61000-4-2 air discharge
  • High speed 25Mbps data rate (ADM2865E/ADM2867E)
  • Low-speed 500kbps data rate for EMI control (ADM2861E/ADM2863E)
  • Flexible power supplies
    • Input VCC supply of 3V to 5.5V
    • Logic VIO supply of 1.7V to 5.5V
    • VSEL pin to select VISO supply of 5V (VCC > 4.5V) or 3.3V
  • PROFIBUS compliant for 5V VISO
  • −40°C to +105°C wide operating temperature range
  • High common-mode transient immunity: 250kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports 196 bus nodes (72kΩ receiver input impedance)
  • Full hot-swap support (glitch-free power-up/power-down)
  • Safety and regulatory approvals (pending)
  • CSA Component Acceptance Notice 5A, DIN V VDE V 0884-11, UL 1577, CQC11-471543-2012, IEC 61010-1
  • 28-lead, fine pitch SOIC_W package (10.15mm × 10.05mm) with >8.0mm creepage and clearance

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.