"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "16886","TOL-16886","USB Car Charger - 5V, 2.4A","
Have you ever needed to power a project while in your car? Now you can without having to drag a computer along with this cost effective 5V, 2.4A USB car charger. These car chargers have a standard USB \'A\' connector for the output so you can power your Arduino, Raspberry Pi, etc. through a USB cable.
Any device that uses a USB cable for charging or power can be powered with this charger.
Features:
Documents:
","Have you ever needed to power a project while in your car? Now you can without having to drag a computer along with this cost effective 5V, 2.4A USB car charger. These car chargers have a standard USB \'A\' connector for the output so you can power your Arduino, Raspberry Pi, etc. through a USB cable. Any device that uses a USB cable for charging or power can be powered with this charger. **Features:** * 2.4A dual USB Output Car Charger * Input: DC12V-24V * Output: DC5V/2.4A * Over-current, over-voltage and over-temperature protection **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/4/7/0/0/d/car_charger_datasheet.pdf) ","2020-09-17 15:41:47.428229-06","2.95","2.952.82.66","1","1","1","","","","","","8504.40.9510","57mm","27mm","27mm","0.0903lbs"," ...\'... \'lkKNWMMMMWN0d;. . ,d0NWWMMMMMMMMMMMMNxlXXO: .;xKNWWMMMMMMMMMMMMWKNMMNd\' .:kXWWMMMMMWWWMMWMMNOl,\'\';o0Nx. \'l0NWMMMMMWWWMMMWNNNKc,,,\'\'\'\';:l0l. .,dKWMMMMMWWWWWMMWNX0d;\':o,\'\'\',,,,;cxc, .:xXWMMMMMWWWWWWWWNX0o\' co\',,,;;::ol:, .,lkOKK0xc\'..lOXWMMMMWWWWWWWWNkxO; .ck;,;;::clodoc\' \'dKKNWWWWMWWWN0xdkXWMWWWWWWWWWKo .o\' .coo:;;::clododddc. .o0KNWWWWWWWWWWNXNNK0KKNWWWWWWNx:;cdKXOccoo:,;:::lodoodddxd, :k0NWNWWWNWNNNXXWXOXWOkXKXWWMMMN:\',,,\';odo:,;;::lodooddddxxo, .ckXNWWWWWWNNNXNN00WXx0NkdOkodONNWN,,\'\'\'\',,,;:::cooooddddxxdc,. .cKXNWWWWWNNNXNXOXWOkNXxkKdldoccccOKNk:;,,,;::ccoddoddddxxol;. .oOKWWWWWNNXXXKKNXkKNkd0Oodkollc:::;:dXXx:;;::coddoddddxxdo:.. .lkNNWWNXNNKXKKX0ONKxOKxdkxoldlclc:::;;:lxoooloddodddxxdxoc,. ,kO0XKKNK0KK0KOKXOkKOxxkdoddllocclc::c;;::cc:cloodddxxdoc;. .okkkxxxxkOO00KKOKKkkOkxxddodolllcclc:cl:clcll;;oodxkkdl;. :kOkxxxxk0xdx0K000OOOkxxxdddooololccoccoocdoldxc,ldxxl:\'. :0OkoodkXMM0dddk0XKkkOxdxxdoxooooollodloxloxodkdd,;c:,. O0kxdxKMMXkONKxdxOKk00xdOxodxoooodooxdoxxoxxdkkxk;.. 00kx0WMMN0NMWMNxxxx0X0dkOxdxdoddddoxkdxOxxkxkkkOk: cXOkNMMWWMMMW0ddxxxdOKxOOdxkxxdxkxxOkxOkkOkkOOOOO; xKkxKMWWWW0dddddk0xdxKXkxkkkkkkkkOOkOOOOOOOOOOOk. xKkdkNW0dddddkXMWkxdxKOkkOOOO0OO0OO000OOOOOkkd, cKOxxdddddkXMN0kKWKxdKK00000K0000000OOOkkdoc. \'O0kxddxKMMWKXWWWMNddXKKK0KKKKK000OOkxoc,. l0OxdOWMMMWMMMW0dddONXKXKK00OOkxdoc\'. .x0kxxKMMMMNOdddddkNKK0OOkxxdl;. ;kOxxONW0ddx0ddd00Okxxdl;.. ;xkxxddddddddkkxo:,. .:dxxxdddl:,. ... ","https://www.sparkfun.com/products/16886/images.txt","Power","1663","","10215, 21272, 512, 15424, 21271, 8639, 11301, 13244, 11456, 13243, 11579, 19194, 21211, 16893, 19466",""