×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Secure Boot 8GB microSD for Raspberry Pi

Added to your shopping cart

Swissbit Secure Boot Solution for Raspberry Pi consists of PS-45u DP microSDHC memory cards and PU-50n DP USB flash drive. These memory devices feature Raspberry Pi boot loader protection, user data encryption and boot code, authentication, and many configurable security policies. The PS-45u memory cards offer a sequential read speed of up to 17MBps and a sequential write speed of up to 13MBps. The PU-50n USB flash drive provides a sequential read speed of up to 100MBps and a sequential write speed of up to 25MBps. These memory devices are used in key applications such as IP protection, theft protection, and license control by providing a unique ID (with NET policy).

  • Protecting Raspberry Pi boot loader (works with Raspberry Pi 2 and 3B+)
  • Authentication is performed during the Swissbit customized pre-boot phase to unlock access
  • Encrypting user data and boot code with AES 256bit to protect licenses, know-how, and IP
  • The boot image can be set as read-only to prevent unauthorized modification
  • -40°C to 85°C operating temperature range
  • Restricting the access to data on the card by various configurable security policies
    • PIN – check a PIN entered via a keyboard
    • USB – check the presence of a USB authentication device (requires a Swissbit USB PU-50n "Raspberry Edition“)
    • NET policy – check the presence of an authentication server in the network (requires an additional RaspberryPi as a server)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.