×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

10W Dual-Output DC/DC Converter - 5/5VDC

Added to your shopping cart

CUI Inc PQD10W 10W Dual-Output DC/DC Converters output 10W of continuous power and are isolated DC/DC converters packaged in an encapsulated, industry standard 1" x 1" footprint. These low-profile modules feature dual regulated output, an ultra-wide 4:1 input voltage range, and EN 62368-1 approval. Housed in a compact DIP package and carrying a wide -40 to +85°C operating temperature range, CUI Inc PQD10W is suitable for convection-cooled equipment and applications, including micro and industrial controllers, datacom, telecom, remote sensor systems, and industrial equipment.

  • Number of Outputs: 2 Output
  • Output Power: 10W
  • Input Voltage, Nominal: 48V
  • Input Voltage, Min: 18V
  • Input Voltage, Max: 75V
  • Output Voltage-Channel 1: 5V
  • Output Current-Channel 1: 1000mA
  • Output Voltage-Channel 2: 5V
  • Output Current-Channel 2: 1000mA
  • Isolation Voltage: 1.5kV
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Mounting Style: PCB Mount
  • Package/Case: DIP-7
  • Length: 25.4mm
  • Width: 25.4mm
  • Height: 11.7mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.