×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

10W Dual-Output DC/DC Converter - 5/24VDC

Added to your shopping cart

CUI Inc PQD10W 10W Dual-Output DC/DC Converters output 10W of continuous power and are isolated DC/DC converters packaged in an encapsulated, industry standard 1" x 1" footprint. These low-profile modules feature dual regulated output, an ultra-wide 4:1 input voltage range, and EN 62368-1 approval. Housed in a compact DIP package and carrying a wide -40 to +85°C operating temperature range, CUI Inc PQD10W is suitable for convection-cooled equipment and applications, including micro and industrial controllers, datacom, telecom, remote sensor systems, and industrial equipment.

  • Number of Outputs: 2 Output
  • Output Power: 10W
  • Input Voltage, Nominal: 48V
  • Input Voltage, Min: 18V
  • Input Voltage, Max: 75V
  • Output Voltage-Channel 1: 5V
  • Output Current-Channel 1: 1000mA
  • Output Voltage-Channel 2: 24V
  • Output Current-Channel 2: 209mA
  • Isolation Voltage: 1.5kV
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Mounting Style: PCB Mount
  • Package/Case: DIP-7
  • Length: 25.4mm
  • Width: 25.4mm
  • Height: 11.7mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.