Aluminum Electrolytic Capacitor - 10VDC, 1000uF

Added to your shopping cart

Vishay / BC Components Axial Aluminum Electrolytic Capacitor - 10VDC, 1000uF is a axial-leaded, miniaturized capacitor with 5000 hours useful life at +105°C. Vishay / BC Components 125ALS Axial Aluminum Electrolytic Capacitors offer high CV-product per unit volume and are charge- and discharge-proof.

  • Termination Style: Axial
  • Capacitance: 1000 uF
  • Voltage Rating DC: 10 VDC
  • Tolerance: 20%
  • Ripple Current: 420 mA
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Diameter: 10mm
  • Length: 18mm
  • Life: 5000 Hours
  • ESR: 292 mOhms
  • Leakage Current: 40 uA
  • Dissipation Factor DF: 0.22
  • Lead Style: Straight

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.