×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Aluminum Electrolytic Capacitor - 16VDC, 1000uF

Added to your shopping cart

Vishay / BC Components Axial Aluminum Electrolytic Capacitor - 16VDC, 1000uF is a axial-leaded, miniaturized capacitor with 5000 hours useful life at +105°C. Vishay / BC Components 125ALS Axial Aluminum Electrolytic Capacitors offer high CV-product per unit volume and are charge- and discharge-proof.

  • Termination Style: Axial
  • Capacitance: 1000 uF
  • Voltage Rating DC: 16 VDC
  • Tolerance: 20%
  • Ripple Current: 330 mA
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Diameter: 10mm
  • Length: 18mm
  • Life: 5000
  • ESR: 239 mOhms
  • Leakage Current: 52 uA
  • Dissipation Factor DF: 0.18
  • Lead Style: Straight

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.