Aluminum Electrolytic Capacitor - 25VDC, 6800uF

Added to your shopping cart

Vishay / BC Components Axial Aluminum Electrolytic Capacitor - 25VDC, 6800uF is a axial-leaded, miniaturized capacitor with 10000 hours useful life at +105°C. Vishay / BC Components 125ALS Axial Aluminum Electrolytic Capacitors offer high CV-product per unit volume and are charge- and discharge-proof.

  • Termination Style: Axial
  • Capacitance: 6800 uF
  • Voltage Rating DC: 25 VDC
  • Tolerance: 20%
  • Ripple Current: 1840 mA
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Diameter: 18mm
  • Length: 38mm
  • Life: 10000 Hours
  • ESR: 51 mOhms
  • Leakage Current: 360 uA
  • Dissipation Factor DF: 0.26
  • Lead Style: Straight

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.