Unipolar Hall Effect Switch

Added to your shopping cart

Diodes Incorporated AH1388 Dual-Output Unipolar Hall Effect Switch is optimized for portable and battery-powered consumer equipment. The AH1388 can operate from a 1.6V to 3.6V power supply range, and uses a sleep function to give an average supply current of only 12μA at 1.85V. These low-power attributes make the AH1388 ideal for battery-powered equipment and low voltage microcontrollers. To minimize PCB space, the AH1388 is packaged in small low profile X2-DFN1410-4.

  • Type: Unipolar
  • Operating Supply Current: 720 uA
  • Operating Point Min/Max: -24G to -8G, 8G to 24G
  • Release Point Min/Max: -19G to -3G, 3G to 19G
  • Operating Supply Voltage: 1.6V to 3.6V
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Mounting Style: SMD/SMT
  • Pd - Power Dissipation: 230 mW

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.