Fully Insulated Large Alligator Clip with 4mm Sheathed Banana Jack (Black)

Added to your shopping cart

These Large Alligator Clips are fully insulated large alligator clips with 4mm sheathed banana jacks. These alligator clips operate up to 5kV when used in non-category environments up to 2kV. These alligator clips are 1000V CAT IV rated. The alligator clips are specially designed, open to 24mm, and accommodate terminals up to 16mm in diameter. These banana plugs are designed to be used only with the long-reach high voltage test leads listed in the hookup accessories below.

  • Current Rating: 20 A
  • Contact Plating: Silver
  • Length: 166mm
  • Width: 42mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.