×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

TDK ATB2012V Balun Transformer

Added to your shopping cart

TDK ATB2012V Balun Transformer features a 2.0mm (L) x 1.2mm (W) case size, making it smaller than conventional baluns. The wound SMD transformer meets AEC-Q200 requirements and has an operating temperature range of -40°C to +105°C. The ATB2012V offers a low 1.2db (max.) insertion loss and good balance parameters. Other features include 50MHz to 1000MHz frequency range, 75Ω/75Ω UB/B impedance, 100mA rated current, and 20V rated voltage. TDK ATB2012V Balun Transformer is suitable for STB / tuner power dividers and in-vehicle TV and mobile device tuners (DVB-T/H, ISDB-T, etc.).

  • Frequency Range: 50 MHz to 1 GHz
  • Voltage Rating: 20V
  • Impedance: 75 Ohms
  • Termination Style: SMD/SMT
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +105C
  • Insertion Loss: 1.2 dB

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.