×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Placeholder for Mouser part number 994-HPX2126LD

Added to your shopping cart

Coilcraft High Power POE (Power over Ethernet) Signal Path Magnetics meet the current requirement of Gigabit ethernet PoE Plus. The high power PoE magnetics feature an open circuit inductance of ≥350µH with a 38mA DC offset applied from 0°C to 70°C. The magnetics are capable to handle 3.8A of injected current.

  • Termination Style: SMD/SMT
  • Inductance: 850 uH
  • Isolation Voltage: 1.5 kV
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Length: 15.75mm
  • Height: 10.8mm
  • Core Material: Ferrite
  • Current Rating: 1.9 A
  • Maximum DC Current: 22.5 mA
  • Maximum DC Resistance: 240 mOhms
  • Shielding: Shielded

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.