Large Alligator Clip to 4mm Long-Reach Banana Plug Test Lead - 150cm (Black)

Added to your shopping cart

These 5kV Banana Plug Test Leads are 4mm long-reach sheathed banana plug test leads with fully insulated large alligator clips and PVC jackets. The test leads come with a specially designed 4mm long-reach sheathed banana plug, special high-voltage, and highly flexible test lead wire. The test leads operate up to 5kV when used in non-category environments with transient overvoltages up to 2kV. These test leads are 1000V CAT IV rated and open to 24mm which accommodates terminals up to 16mm in diameter.

  • Current Rating: 10 A
  • Length: 150cm
  • Color: Black

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.