Industrial Hydrogen Sulphide (H2S) Sensor - 100ppm

Added to your shopping cart

This is an Industrial Hydrogen Sulphide (H2S) Sensor with a measurement range of 0-100ppm.

Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.

  • Sensor Type: Hydrogen Sulphide (H2S)
  • Maximum Operating Temperature: +50C
  • Minimum Operating Temperature: -40C
  • Output Signal: 1700 ± 400 nA / ppm
  • Typical Baseline Range (pure air): ±0.5 ppm H2S equivalent
  • Measurement Range: 0-100ppm
  • Maximum Overload: 500ppm
  • Diameter: 31.5mm
  • Height: 15.5mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.