×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Industrial Ammonia (NH3) Sensor - 100ppm

Added to your shopping cart

This is an industrial ammonia (NH3) sensor with a measurement range of 100ppm.

Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.

  • Sensor Type: Ammonia (NH3)
  • Operating Supply Voltage: 1.3V
  • Current Rating: 1A
  • Maximum Operating Supply Voltage: +50C
  • Minimum Operating Supply Voltage: -40C
  • Mounting Style: Through Hole
  • Output Signal: 115 ± 45 nA / ppm
  • Typical Baseline Range (pure air): ±1ppm NH3 equivalent
  • Measurement Range: 0-100ppm
  • Maximum Overload: 200ppm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.