Industrial Ethylene Oxide Sensor - 20ppm

Added to your shopping cart

This is an industrial ethylene oxide sensor with a measurement range of 20ppm.

Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.

  • Sensor Type: Ethylene Oxide
  • Operating Supply Voltage: 1.3V
  • Current Rating: 1A
  • Maximum Operating Temperature: +50C
  • Minimum Operating Temperature: -20C
  • Mounting Style: Through Hole
  • Output Signal: 2500 ± 700 nA / ppm
  • Typical Baseline Range (pure air): 0 to +2 ppm ETO equivalent
  • Measurement Range: 0-20ppm
  • Maximum Overload: 100ppm
  • Diameter: 31.5mm
  • Height: 15.5mm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.