×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Industrial Oxygen Sensor

Added to your shopping cart

This is an industrial oxygen (O2) sensor with a range of 0-25%.

Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.

  • Sensor Type: Oxygen
  • Operating Supply Voltage: 0.9V
  • Current Rating: 0.01A
  • Maximum Operating Temperature: +50C
  • Minimum Operating Temperature: -30C
  • Mounting Style: Through Hole
  • Range: 0-25% oxygen
  • Output Signal: 170 to 230 μA
  • Maximum Overload: 30% oxygen
  • Diameter: 31.5mm
  • Height: 16.4mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.