×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Pyroelectric Dual Channel Sensor - Lactose

Added to your shopping cart

Infrared Detectors Lactose (9.61m/150nm) Lactose Ref (7.70m/139nm).

Pyreos Thin Film Pyroelectric Dual Channel Sensors are ideal for gas detection and other substance concentration measurements. The IR sensors feature exceptionally high responsivity, low microphonics, and class-leading thermal and electrical stability. The high-performance current mode sensors feature a signal to noise of ~10,000 and offer a fast, stable response over a wide operating frequency range. The sensor elements are built into a low noise circuit that has an internal CMOS op-amp, with a 10GΩ feedback resistor outputting a voltage signal centered around half the supply rail.

  • Filter aperture: 2.6 mm square
  • Max. Voltage: 8.0 V
  • Min. Voltage: 2.7 V
  • Element size: 1000 µm x 1000 µm
  • Package: TO39
  • Responsivity: 150,000 V/W
  • Microphonics: S vib~2 μV/ g at 10Hz
  • D*: 3.5 x 108 cm√Hz/ W
  • Time Constant: ~12 ms
  • Noise: 70 μV√Hz
  • Operating Temperature: -40 to +85 °C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.