"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","related_products","videos" "16983","TOL-16983","Shapeoko XXL Z-Plus No Router 69mm","
Please note, these machines are built to order & have an estimated lead time of 10 days before shipping
This is the Shapeoko XXL, nearly FOUR times the cutting area of the Shapeoko Standard! That’s a lot of cutting area! The Shapeoko is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics.
The Shapeoko XXL is designed to be affordable enough for any shop and powerful enough to do real work. Don’t let the size intimidate you! This is an entry-level CNC machine designed for hobbyists, artists, and fabricators!
Each Shapeoko XXL has a cutting area of 812.8mm x 838mm x 75mm (32\"" x 33\"" x 3\"") and an overall footprint of 1137mm x 1023.62mm (44.8\"" x 40.3\"") It uses a 1.25hp spindle and NEMA 23 stepper motors for motion control with an accuracy of about 0.005\"". The power cable included in this kit is designed for the United States National Plug Standard. If you are purchasing this kit outside the US you will need to use or buy a power cable that fits your country’s standard. Don’t forget you can put whatever you want on the adapter ring (as long as it fits), whether that’s a laser, 3D print extrusion head, or a marker. Get creative!
Also included is the new Sweepy Dust Boot with every Shapeoko. If you\'re running a Carbide Compact Router or Makita, pick the 65mm. If you\'re running a DeWalt, pick the 69mm.
Note: This version of the Shapeoko XXL does NOT include a trim router, this will need to be purchased separately. The folks at Shapeoko recommend the DeWalt D26200 or Makita RT0700C to use with the machine.
Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Features:
Documents:
","**Please note, these machines are built to order & have an estimated lead time of 10 days before shipping** This is the Shapeoko XXL, nearly FOUR times the cutting area of the Shapeoko Standard! That’s a lot of cutting area! The Shapeoko is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics. The Shapeoko XXL is designed to be affordable enough for any shop and powerful enough to do real work. Don’t let the size intimidate you! This is an entry-level CNC machine designed for hobbyists, artists, and fabricators! Each Shapeoko XXL has a cutting area of 812.8mm x 838mm x 75mm (32\"" x 33\"" x 3\"") and an overall footprint of 1137mm x 1023.62mm (44.8\"" x 40.3\"") It uses a 1.25hp spindle and NEMA 23 stepper motors for motion control with an accuracy of about 0.005\"". The power cable included in this kit is designed for the United States National Plug Standard. If you are purchasing this kit outside the US you will need to use or buy a power cable that fits your country’s standard. Don’t forget you can put whatever you want on the adapter ring (as long as it fits), whether that’s a laser, 3D print extrusion head, or a marker. Get creative! Also included is the new Sweepy Dust Boot with every Shapeoko. If you\'re running a Carbide Compact Router or Makita, pick the 65mm. If you\'re running a DeWalt, pick the 69mm. **Note:** This version of the Shapeoko XXL does NOT include a trim router, this will need to be purchased separately. The folks at Shapeoko recommend the DeWalt D26200 or Makita RT0700C to use with the machine. **Note:** This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken. **Features:** * Footprint: 1137.92mm x 1023.62mm x 472.44mm (44.8\"" x 40.3\"" x 18.6\"") * Cutting Area: 812.8mm x 838.2mm x 76.2mm (32\"" x 33\"" x 3\"") * Motion System: GT2 Belting, 2mm pitch with NEMA23 Motors * Frame: Black 10ga Formed Steel Plates with Aluminum Extrusions * Recommended Spindle: DeWalt D26200 or Makita RT0700C * Weight 150lbs. * Firmware: GRBL 1.1 * Operating System: OS X 10.8 or higher, Windows 7, 8, 8.1, 10 * Drag chain for wire management * Enclosed electronics * 3/4 MDF table * Homing switches included * Adapter ring to fit Makita RT0701C router * Sweepy Dust Boot - 69mm **Documents:** * [Shapeoko Getting Started Reference](http://docs.carbide3d.com/shapeoko-faq/getting-started-reference/) * [Shapeoko Assembly Guide](http://docs.carbide3d.com/assembly/shapeoko/s3/) * [Shapeoko FAQ](http://docs.carbide3d.com/category/shapeoko-faq/) ","2020-07-31 15:11:01.474895-06","1970","1970","1","","","","","","","","8457.10.0075","1220mm","660mm","300mm","143.0000lbs"," .oxxxxc .:KKXXX0;. :oc0KNNXk;d\' KKX0000O00Kx c;.. .KXX0k0OkOKKO;,\'.... ..:\' \'o............,KX0o;:,:dKXO\'.......... .d. coo..\',\'\',,,;,,cKKcoxkxxxdKx..............xl, .cOx,.,;,\',,,,,,;od,x,;,:d\'k:.............;Oo,. .\':ockc .\'.,.c,.\'.\'. lxcc.. .,ll,:Ol :, ok,cl\'. .,;dc::l0d:;;;;;;;,,,,,,,,\'\'\'\'\'\'\'.\'\'\'\'\',,,,,,,:xO::lo\'. .......;dkx0dcc:cl:;;;,,,,,\'\'\'...................\'\'\'\'\',;:dlccOkxkx......... .\'\'\'\'\'\'\'\'cKNNKOc:;;;;;,,,,,,,\'\'......................\'\'\'\'\',:cccXKNN0.......... .\'\'.....\'\'\':NNNW0:,;;;;,;,,,,,\'\'\'........................\'\'\'\',:clNWWWX............ .\'\'.......\'\'\';KNWK0,;;;;;,,,,\'\'\'.............................\'\'\',:oXXWNk.............. .\'\'\'\'\'\'\'\'\'\'\'\'\'\',NWWWX;:;,,,\'\'...................................\'\',;oWWWW0................ .\'..........\'\'\'\'\'KWWWWK00000000000000000000000000000OOOO0OOOOOOOOO000XWWWWk................. ...................,:clllllllllllllllllllllllllllllllllllllllllllllllllllll:\'................... ...................................\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'. ","https://www.sparkfun.com/products/16983/images.txt","CNC Mills, Carbide 3D","","14391, 11366, 13656, 10335, 14817, 14818, 14845, 14849, 14850, 14851, 14903, 14899, 14852, 14855, 15954, 15955, 18451, 18452, 14814, 14816, 14815, 18455, 18456, 19733",""