"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"16985","DEV-16985","SparkFun MicroMod Input and Display Carrier Board","
The SparkFun MicroMod Input and Display Carrier Board is a great way to add data and input visibility to your MicroMod project. Want to create your own embedded game? How about displaying data that is remotely collected and transmitted by your SparkFun MicroMod Weather Carrier Board and its processor? This is a great option.
This carrier board combines a 2.4\"" TFT display, six addressable LEDs, onboard voltage regulator, a 6-pin IO connector, and microSD slot with the M.2 pin connector slot so that it can be used with compatible processor boards in our MicroMod ecosystem. We\'ve also populated this carrier board with Atmel\'s ATtiny84 with 8kb of programmable flash. This little guy is preprogrammed to communicate with the processor over I2C to read button presses.
MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!
Features:
- M.2 MicroMod Connector
- 240 x 320 pixel, 2.4\"" TFT display
- 6 Addressable APA102 LEDs
- Magnetic Buzzer
- USB-C Connector
- 3.3V 1A Voltage Regulator
- Qwiic Connector
- Boot/Reset Buttons
- RTC Backup Battery & Charge Circuit
- microSD
- Phillips #0 M2.5x3mm screw included
Documents:
MicroMod Input and Display Carrier Documentation:
MicroMod Documentation:
Videos
","The SparkFun MicroMod Input and Display Carrier Board is a great way to add data and input visibility to your MicroMod project. Want to create your own embedded game? How about displaying data that is remotely collected and transmitted by your SparkFun MicroMod Weather Carrier Board and its processor? This is a great option.
This carrier board combines a 2.4\"" TFT display, six addressable LEDs, onboard voltage regulator, a 6-pin IO connector, and microSD slot with the M.2 pin connector slot so that it can be used with compatible processor boards in our MicroMod ecosystem. We\'ve also populated this carrier board with Atmel\'s ATtiny84 with 8kb of programmable flash. This little guy is preprogrammed to communicate with the processor over I2C to read button presses.
***
*[MicroMod](https://www.sparkfun.com/micromod) is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!*
***
-> <-
**Features:**
* M.2 MicroMod Connector
* 240 x 320 pixel, 2.4\"" TFT display
* 6 Addressable APA102 LEDs
* Magnetic Buzzer
* USB-C Connector
* 3.3V 1A Voltage Regulator
* Qwiic Connector
* Boot/Reset Buttons
* RTC Backup Battery & Charge Circuit
* microSD
* Phillips #0 M2.5x3mm screw included
**Documents:**
**MicroMod Input and Display Carrier Documentation:**
* [Schematic](https://cdn.sparkfun.com/assets/e/3/3/3/a/MicroMod_InputandDisplay_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/3/c/8/f/b/MicroMod_InputandDisplay_EagleFiles.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/sparkfun-micromod-input-and-display-carrier-board-hookup-guide)
* [Dimensional Drawing](https://cdn.sparkfun.com/assets/f/3/2/a/7/MicroMod_InputandDisplay_Dimensions.png)
* [TFT Display Datasheet](https://cdn.sparkfun.com/assets/6/d/3/5/b/4DLCD-24320240-IPS-V1.0-update20190103-1608318.pdf)
* [SparkFun HyperDisplay Arduino Library](https://github.com/sparkfun/SparkFun_HyperDisplay/archive/master.zip)
* [SparkFun HyperDisplay ILI9341 Arduino Library](https://github.com/sparkfun/HyperDisplay_ILI9341_ArduinoLibrary/archive/master.zip)
* [SparkFun HyperDisplay 4DLCD-320240 Arduino Library](https://github.com/sparkfun/HyperDisplay_4DLCD-320240_ArduinoLibrary/archive/master.zip)
* [GitHub Hardware Repo](https://github.com/sparkfun/MicroMod_Input_and_Display_Carrier)
**MicroMod Documentation:**
* [Getting Started with MicroMod](https://learn.sparkfun.com/tutorials/getting-started-with-micromod)
* [Designing with MicroMod](https://learn.sparkfun.com/tutorials/designing-with-micromod)
* [MicroMod Info Page](https://www.sparkfun.com/micromod)
* [MicroMod Forums](https://forum.sparkfun.com/viewforum.php?f=180)
**Videos**
","2020-10-21 07:15:49.269627-06","59.95","59.9556.9553.9650.96","1","1","1","","1","","","1","8542.39.0001","86mm","58mm","12mm","0.0714lbs","
...
...:;ldl\'
\'codOXKo,.:odoo:.
.:dkXNNNNWWMMWKc.,ldool,
.,lkKXNWNNNWMMMMMMMMMNd,.:odoo:.
.,oOKNWNWWWMMMMMMMMMMMMMMMMWKc.\'lddoo,.
.;d0XNNNNWWMMMMMMMMMMMMMMMMMMMMMMMWx,\'cddoo:.
.o0NWNNNNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0:.,ldool,
.\'..cKNNWWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNd..cddoo:.
.cc:oo;. ;0WWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWO;.,odool,
.:ooo\'\'. \'xWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNd\'.cddoo:.
.:l. ., .xNWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWO;.:dolcc,
.;;.,... ..oXWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWXl\',::;cl;.
.;c. ..;l..:0WMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMNk;.\',,;ll\'
,:,;.. ...,OWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMWNO: .;;,;:l:.
\'c, ..;l..\'kWMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMMW0o;..,:::;;;;,:ll\'
\':;:.. ....xNWMMMMMMMMMMMMMMMMMMMMMMMMMMMWx:\'.,cll:;;olddol:;::l:.
\'c,. ..,l\'..oNWMMMMMMMMMMMMMMMMMMMMMMWNXx,:cdxoodolcoddooc::lcoddl\'
.;:c.. .\'.cKWMMMMMMMMMMMMMMMMWWXOxoclc:l,lcc:codooxdl;o;\',cddddd:.
.::. ..,c;..cXWMMMMMMMMMW0o;cdolll,\',;;;cclxdol;:,codooo:lddddc:oo.
.;:l,. . ...cKWMMMWKd;..:clc;\';;:::;ooddddxddco:.\';dddddddddo:,.
.;:. .\'ld:.;OOc..,clddooo::;oolddddddddxxddddloddddddol:\'.
.\';:oocoll, .:clodddddcc:ck00kxdxddxdddddldddddddoc;.
\'cooddooloddxxxxxddddooodkO00kdddddddxdddool:,.
.cdddddxxxldooxdddxkkxdodkOkoolxdddddol:\'..
.:odddkkco:dxcdckxxxddoodollodoollc:co.
.:odxxcocc::l:kxxdddddddddollc:col;.
.;odddolxdddxddddddddolc;,.\';;.
.,lddddddddddddolc:;;,\'..
.,ldddddddoc;\'......
\'lolc;\'..
..
","https://www.sparkfun.com/products/16985/images.txt","Color,
Qwiic,
SparkFun,
Machine Learning and AI,
MicroMod","51","","https://www.youtube.com/watch?time_continue=1&v=4QUJWeSrzD0","13733,
16402,
15081,
19895,
21229,
18771,
14426,
24804,
16905,
14427,
18009,
19921,
15109,
19041,
20170,
18020,
15426,
17720,
20176,
16984,
15424,
17589,
20409,
14425"