8kV Hook Clip w/ 4mm Sheathed Banana Jacks (Red & Black - Pair)

Added to your shopping cart

Cal Test Electronics CT4401 8kV Hook Clip with 4mm Sheathed Banana Jacks feature a robust size that provides an extra level of protection needed in high voltage applications. The clips offer extra clearance and creep distances that allow operation of 8kV when used in non-category environments. The series meets the rigorous standards of IEC 61010-031, rated at 1000V CAT III, 5A. A plunger style actuation facilitates quick connections while allowing for minimal exposed contacts, reducing unintentional short circuits. Cal Test Electronics CT4401 8kV Hook Clip with 4mm Sheathed Banana Jacks can be used with DMMs, differential probes, and other needed test equipment.

  • Specified up to 8kV in non-CAT rated environments
  • IEC 61010-031 rated to 1000V CAT III, 5A
  • Rugged and durable fiber-filled nylon
  • Ribbed handles provide a sure grip
  • Connects to 4mm sheathed banana plugs
  • Color: 1x Black, 1x Red
  • CE listed
  • RoHS 2 compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.