×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

ebm-papst RV45-3/14S Centrifugal Fan

Added to your shopping cart

ebm-papst RV45 Centrifugal Fans and Drive Electronics offer a 7VDC to 30VDC voltage range, 4.3W power consumption rating, and up to 40,000rpms. RV45 fans feature a compact design, lightweight rotor for highly dynamic operation, and minimal vibration due to dynamic balancing of the impeller-motor unit. The mounting holes for simple screw attachment ensure simple installation. ebm-papst RV45 Centrifugal Fans and Drive Electronics are ideal for fuel cells, smoke detectors, emergency ventilation systems, and sleep apnea devices.

  • Operating Supply Voltage: 24 VDC
  • Airflow: 14.5 CFM
  • Speed: 40000 RPM
  • Bearing Type: Ball
  • Noise: 49 dBA
  • Power Rating: 43 W
  • Life: 50000 Hours
  • Unit Weight: 5.643834 oz
  • Dimensions: 63.9x69.5x55mm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.