×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Stepper 10 Click

Added to your shopping cart

Mikroe Stepper 10 Click is a two-phase bipolar stepping motor driver that controls one stepper motor with PWM constant current drive. The Stepper 10 features the Toshiba Semiconductor TB67S128FTG chip fabricated with the BiCD process. It has an output rating of 50V/5A and a built-in decoder that supplies the motor with up to 44V. Toshiba's innovative technology process results in low-power consumption with low on-resistance (0.25Ω) on the integrated MOSFET output stage.

  • Stepper 10 Click uses the Toshiba Semiconductor TB67S128FTG IC two-phase bipolar stepper motor driver using a PWM chopper
  • Allows full, half, quarter, 1/8, 1/16, 1/32, 1/64, 1/128 step operation
  • Low on-resistance
  • MOSFET output stage
  • High-efficiency motor current control mechanism
  • Built-in anti-stall architecture
  • Built-in sense resistor less current control architecture
  • High voltage and current
  • Multi error detect functions
  • I2C, SPI, GPIO interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V, 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.