Intel Agilex™ F-Series FPGA Development Kit

$ 6,044.95

Added to your shopping cart

Intel® Agilex™ F-Series FPGA Development Kit is designed to develop and test PCIe 4.0 designs using the PCI-SIG-compliant development board. The Dev Kit also evaluates SoC features and performance using the Hard Processor System (HPS). The Intel Agilex F-Series FPGA Development Kit delivers a complete design environment that includes all the hardware and software within a PCI Express (PCIe) form factor.

  • Hardware:
  • Intel Agilex F-series FPGA development board
    • Mounted with Intel Agilex F-Series FPGA, 1400 KLE, 2486A package
  • 1X PCIe x16 Gen 4 golden finger connected to P-Tile transceivers
    • Support x1/x4/x8 mode
  • 3X DDR4 DIMMs sockets
    • Support 72 bits DDR4/DDR-T module in FPGA fabric interface
  • 1X DDR4 DIMM socket
    • Support 72 bits DDR4 module for HPS memory interface
  • 2X DDR4 DIMM module (8GB each)
  • 2X standard quad small-form-factor pluggable double density (QSFP-DD) cages
  • HPS interface supporting ETH, UART, SD card socket, eMMC, and Mictor connector
  • AC adapter power and USB cables
  • Software:
  • Design examples
  • Board Update Portal design
  • Board Test System (BTS) design
  • Documentation:
    • Intel Agilex F-Series FPGA Development Kit User Guide
    • Quick Start Guide
  • Board design files
  • Intel Quartus® Prime Pro Edition software (required)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Is this the single most expensive thing Sparkfun sells? I'd be interested in the story of how exactly these ended up in Sparkfun's inventory, I can't imagine you expected to sell many to your typical audience at this price!

Customer Reviews

No reviews yet.