×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Arria 10 SoC with 1 speed (Dual ARM Cortex A9 + 660K LE)

$ 2,186.95

Added to your shopping cart

iWave Systems Intel Arria 10 SoC System on Module is based on the Arria 10 SX family device with an F34 package. The SoM is supplied with 32-bit DDR4 memory support for HPS with ECC and 64-bit DDR4 support for FPGA. A complete selection of IOs and high-speed transceiver blocks are available on the SOM board to board connectors.

The Arria 10 SoC System On Modules are designed for equipment applications such as test and measurement, control and intelligence, diagnostic medical imaging, wireless infrastructure, computer-storage, and broadcast-distribution.

The iW-G24M-CU2F-4E002G-S008G-LIK is an SX660 Arria 10 SoC with 1 speed (Dual ARM Cortex A9 + 660K LE), 2GB HPS DDR4, 4GB FPGA DDR4, 8GB MicroSD (Linux OS), and industrial grade.

  • Arria10 SoC/FPGA
    • Dual Core, Cortex-A9 CPU @ 1.5GHz
    • SX480 (10AS048) FPGA Fabric
  • Memory
    • 2GB DDR4 with ECC for HPS
    • 4GB DDR4 for FPGA
    • Micro SD for HPS boot
    • 8GB eMMC Flash for HPS boot (Optional)
    • QSPI Flash for FPGA
  • Communication
    • 10/100/100 Ethernet PHY For HPS
    • USB2.0 transceiver for HPS
  • Power Supply
    • 5V through SOM B2B connector 2
  • Temperature support
    • -40°C to +85°C Industrial
  • Dual 240 Pin Board to Board Connector
  • Arria10 SoC HPS IO interfaces
    • Gigabit Ethernet x 1 Port
    • USB 2.0 OTG x 1 Port
    • SD (4bit) x 1 Port (optional)
    • SPI x 1 Port
    • I2C x 1 Port
    • HPS Dedicated UART Console
    • GPIOs-14 Nos
  • Arria10 SoC FPGA IO interfaces
    • 24 high -speed transceivers
    • 48/96 LVDS from BANK 3B & 3C
    • 93 SE from BANK 2A & 3A
  • HPS/FPGA JTAG, FPGA AS headers
  • Linux 4.9.78 OS Support
  • 95mm x 75mm Form Factor

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.