Arria 10 SoC @1.4GHz , 2GB RAM for HPS, 4GB FPGA RAM, 256Mbit QSPI Flash, 8GB MicroSD

$ 3,639.95

Added to your shopping cart

iWave Systems Arria 10 SoC FPGA Development Platform consists of the Arria10 SoC/FPGA SOM and a high-performance carrier card. The Arria10 SoC/FPGA Development Kit allows users to develop rapid prototypes, validating the highspeed interfaces and I/Os. The SOM is equipped with 4GB DDR4 RAM (64bit) from FPGA and 2GB DDR4 SDRAM (32bit) with ECC from HPS (expandable).

The Arria10 SoC/FPGA Development Kit carrier board supports a wide range of highspeed interfaces such as FMC (HPC) Connectors, SATA, SFP+, and PCIe connectors. These allow the validation of Arria10 FPGA high-speed transceivers and other on-board connectors to verify Arria10 SoC (HPS) interfaces.

  • High-Speed Interfaces:
    • FMC connector x2
    • PCIe x 1 Lane Connector x1
    • SATA x 1 Lane Connector x1
    • SFP+ connector X1
    • SDI Video IN BNC Jack
    • SDI Video OUT BNC Jack
  • Communication Features:
    • HPS Gigabit Ethernet through RJ45 Magjack
    • OTG USB 2.0 through Micro AB connector x1
  • Audio and Video:
    • Display Port X1
  • FPGA Standard I/O Interfaces:
    • 12pin PMOD Connector x2
  • HPS Standard I/O Interfaces:
    • HPS IO Header
  • Debug Interfaces:
    • UART to USB converter with USB MicroAB Connector
    • JTAG Connector
  • 12V Power input jack power supply
  • 140mm X 130mm Form Factor
  • REACH & RoHS Compliant

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.