×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

EFR32BG21 Blue Gecko Wireless SoC - 76.8 MHz, 2.4G, 8dB, Build-in antenna, 25 GPIO

Added to your shopping cart

Silicon Labs BGM220P/BGM220S Wireless Gecko Bluetooth Modules are built to meet the performance, security, and reliability requirements of battery-powered IoT products running on Bluetooth networks. These modules are based on EFR32BG22 System-On-Chip (SoC) modules and enable Bluetooth® Low Energy (BLE) connectivity. The Bluetooth modules deliver the best RF range and performance, future-proof capability for a feature and OTA firmware updates, enhanced security features, and low energy consumption. These BGM220P/220S modules are a full solution that comes with fully-upgradeable, robust software stacks, world-wide regulatory certifications, advanced development, and debugging tools.

The modules offer support that will minimize and simplify the engineering and development of end-products and help to accelerate their time-to-market. Typical applications include portable medical, connected home, wellness device, asset tags, and beacons.

  • Up to 8dBm TX power
  • 1.8V to 3.8V wide operating range
  • -98.9dBm BLE RX sensitivity at 1Mbps
  • 32-bit ARM Cortex-M33 core at up to 76.8MHz
  • Up to 25 GPIO pins
  • -40°C to 105°C operating temperature range
  • 12.9mm x 15mm size

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.