×

SparkFun Electronics will be closed on November 26, 2020 and November 27, 2020 for the Thanksgiving holiday. We will begin normal operations at 9:00 AM Mountain Time on November 30, 2020.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Pressure 10 Click

Added to your shopping cart

Mikroe Pressure 10 Click features the ALPS Electric HSPPAD042A digital interface barometric pressure sensor based on the piezoresistive bridge. The click uses SPI and I2C communication protocols. This allows for interfacing with a broad range of MCUs. This board offers accurate temperature readings, required for pressure readings compensation and is used in a wide range of battery-powered and portable applications. It has low-power consumption and supports averaging and filtering for lower noise, and FIFO function. These features make the Pressure 10 ideal for the development of applications that rely on barometric pressure measurements.

  • On-board modules:
    • Pressure 10 Click uses the ALPS ELECTRIC HSPPAD042A IC digital pressure sensor
  • Industry-lowest current consumption
  • 300hPa to 1100hPa range
  • Temperature reading
  • Averaging
  • Noise filtering
  • FIFO function
  • I2C, SPI, GPIO interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.