×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Magneto 6 Click

Added to your shopping cart

Mikroe Magneto 6 Click features the Infineon TLI493D-A2B6 low-power 3D Hall effect sensor. It's designed for magnetic sensing applications, and measures the magnetic field in X, Y, and Z direction. Each X, Y, and Z Hall probe is connected sequentially to a multiplexer. It is then connected to an Analog to Digital Converter (ADC). Temperature can be determined as well after the three Hall channels. The data measurement is provided in digital format to the microcontroller over the standard I2C interface.

  • On-board modules:
    • Magneto 6 Click uses the Infineon Technologies TLI493DA2B6 IC high accuracy magnetic sensor
  • Low-power oscillator
  • Basic biasing
  • Accurate restart
  • Undervoltage detection
  • Fast oscillator
  • HALL biasing
  • HALL probes with multiplexers
  • Successive tracking ADC
  • Temperature sensor
  • I2C interface
  • GPIO, I2C interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.