Ultra-Precise Current Sense Amplifier - 200 V/V Gain

Added to your shopping cart

Texas Instruments INA290 Ultra-Precise Current Sense Amplifiers can measure voltage drops across shunt resistors over a wide common-mode range from 2.7V to 120V. It is in a highly space-efficient SC-70 package with a PCB footprint of only 2.0mm × 2.1mm. The ultra-precise current measurement accuracy is achieved thanks to the combination of an ultra-low offset voltage of ±12µV (maximum), a small gain error of ±0.1% (maximum), and a high DC CMRR of 160dB (typical). The INA290 is not only designed for DC current measurement but also high-speed applications (like fast overcurrent protection, for example) with high bandwidth of 1MHz (at a gain of 20V/V) and an 85dB AC CMRR (at 50kHz).

The INA290 operates from a single 2.7V to 20V supply and draws a 370µA supply current (typical).

  • Number of Channels: 1 Channel
  • GBP - Gain Bandwidth Product: 850 kHz
  • Vcm - Common Mode Voltage: 2.7V to 120V
  • CMRR - Common Mode Rejection Ratio: 140 dB
  • Ib - Input Bias Current: 20 uA
  • Vos - Input Offset Voltage: 2 uV
  • Supply Voltage Max: 20V
  • Supply Voltage Min: 2.7V
  • Operating Supply Current: 370 uA
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +125C
  • Mounting Style: SMD/SMT
  • Package/Case: SC-70-5
  • Shutdown: No Shutdown
  • en - Input Voltage Noise Density: 50 nV/sqrt Hz
  • Gain Error: 0.02%
  • Gain V/V: 200 V/V
  • Settling Time: 5us, 9us
  • SR - Slew Rate: 2 V/us

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.