{"id":17048,"sku":"DEV-17048","name":"Arduino Nano 33 BLE Sense with Headers","description":"
Small, powerful, BT connected and with all the sensors you may need to design innovative applications.<\/p>\n\n
The Arduino Nano 33 BLE Sense is an evolution of the traditional Arduino Nano, but featuring a lot more powerful processor, the nRF52840 from Nordic Semiconductors, a 32-bit ARM\u00ae Cortex\u2122-M4 CPU running at 64 MHz. This will allow you to make larger programs than with the Arduino Uno (it has 1MB of program memory, 32 times bigger), and with a lot more variables (the RAM is 128 times bigger). The main processor includes other amazing features like Bluetooth\u00ae pairing via NFC and ultra low power consumption modes.<\/p>\n\n
The main feature of this board, besides the impressive selection of sensors, is the possibility of running Edge Computing applications (AI) on it using TinyML. You can create your machine learning models using TensorFlow\u2122 Lite and upload them to your board using the Arduino IDE.<\/p>\n\n
Its architecture, fully compatible with Arduino IDE Online and Offline, has a 9 axis Inertial Measurement Unit (IMU), temperature, pressure, humidity, light, color and even gestures sensors that are managed through our specialized libraries. Its reduced power consumption, compared to other same size boards, together with the\nNANO form factor opens up a wide range of applications.<\/p>\n\n
This allows the design of wearable devices and gesture based projects that need to communicate to other devices at a close range. Arduino Nano 33 BLE Sense is ideal for interactive automation projects thanks to the multiprotocol BT 5.0 radio.<\/p>\n\n
NOTE:<\/strong> This version comes with the headers already soldered onto the board.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n