"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"17050","SEN-17050","Dual Gas CO and CH4 Detection Sensor - MQ-9B","
The MQ-9B is a CO and CH₄ gas detection sensor form Winsen. The sensing material of the MQ-9B is SnO2, which has a low conductivity in clean air. It detects carbon monoxide (1.5V) by method of cycling high and low temperature. The sensor’s conductivity gets higher with the CO and CH₄ gas concentration rising. The sensing range is 10-500ppm CH₄. A simple circuit makes measuring this change in conductivity and turning it into data fairly straight-forward, but does require some calibration.
For easy Solderability; use our Gas Sensor Breakout Board.
Documents:
Videos
","The MQ-9B is a CO and CH₄ gas detection sensor form Winsen. The sensing material of the MQ-9B is SnO2, which has a low conductivity in clean air. It detects carbon monoxide (1.5V) by method of cycling high and low temperature. The sensor’s conductivity gets higher with the CO and CH₄ gas concentration rising. The sensing range is 10-500ppm CH₄. A simple circuit makes measuring this change in conductivity and turning it into data fairly straight-forward, but does require some calibration.
For easy Solderability; use our [Gas Sensor Breakout Board](https://www.sparkfun.com/products/8891).
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/assets/d/f/5/e/2/MQ-9B_Ver1.4__-_Manual.pdf)
**Videos**
","2020-09-24 15:08:37.759202-06","6.5","6.56.185.85","1","","","","","","","","9027.10.6000","17mm","17mm","17mm","0.0041lbs","
......\'......
.\';clooooooooooooodddooc:,.
.,coooollccclloloooooollllllooddl;.
.cooooollc:;,;;,,\',,,;;;::cccccloooddo,
,oooooolc:;,\'\'\',\'\',,,,,,;;;;:::cccooooddc
.oodooool:,,\'\'\',,,;,,,,,,;,;;;;;::cooooddd,
loooooool:;,,,,,,;,,;;,;;,;;;;::clooodddd\'
.clcclooooolcc:::;;,;;;;;::cclooooooollo;.
.\';c:,.\';cloodddoooooooooododoooc;,,;::,\'.
.\';;:cc::;;;;:codddddddddddolc:;;:cc::;,\'
.,;;::ccccllooooooddddddooooollcccc:::;,\'.
.,;:::cccclllllllloooooollllllccccc:::;,\'.
.,;::ccccllllllloooooooooolllllcccc:::;;,.
.,;::ccccllllloooooooooooooollllcccc::;;,.
.,;::ccccllllloooooooooooooollllccccc::;\'.
.,;::cccclllllooooooooooooooolllcccc::;,\'.
.\';;:::ccccllloooooooooooooolllcccc:::;,.
.\';;::::ccccllllllllllllllllcccc::::;,.
.,;;:::cccclllllllllllccccc::::;..
.\'\',;::cccccccccccccc::,,\'.
... .....\'\'......... ...
.. .. ... ...
... . .... ..
.. ... ...\'.
. ..
. ....
","https://www.sparkfun.com/products/17050/images.txt","Environment","214","","https://www.youtube.com/watch?time_continue=1&v=XHoOtEGetJc","22396,
22395,
22956,
9403,
8891"