UNO-220 Raspberry Pi 4 Gateway Kit

Added to your shopping cart

UNO-220 is designed for customers using Raspberry Pi (RPi) single-board computers (SBCs) in unique IoT applications. Featuring a system-image OS equipped micro SD card, an RPi 4 HAT I/O board, additional RS-232/485 GPIOs, and an RTC battery backup for precise time keeping; the UNO-220 industrial-grade chassis transforms RPi 4 into an intelligent gateway. UNO-220 features pre-finished mounting holes and attachment screws enabling plug-and-play assembly with separately purchased RPi 4 SBCs. This system provides developers with a complete RPi-ready industrial-grade gateway kit ideal for rapid prototyping and mass deployment.

  • 1x RS-232/485
  • 4x GPIO
  • 1x 8GB SD card
  • Raspian OS
  • Interface Type: GPIO, RS-232
  • Minimum Operating Temperature: 0C
  • Maximum Operating Temperature: +50C
  • Dimensions: 100x70x32mm
  • Form Factor: Micro
  • Memory Size: 8GB
  • Power Consumption: 15W

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.