Blue Laser Diode - 447nm, 1.6W

Added to your shopping cart

OSRAM Opto Semiconductors PLPT5 Blue Laser Diodes are multi-mode operating semiconductor laser diodes with a typical wavelength of 447nm. These diodes are the efficient radiation source for Continuous-Wave (CW) and pulse operation. The PLPT5 blue laser diodes feature high modulation bandwidth and emit highly concentrated visible light that can be hazardous to the human eye. The products that incorporate these devices have to follow the safety precautions found in IEC 60825 “Safety of laser products”. Typical applications include laser projections, laser shows, electronic equipment, stage lighting, illumination, endoscopy, and metrology.

  • Output Power: 1.6W
  • Wavelength: 447nm
  • Vf - Forward Voltage: 4.9V
  • If - Forward Current: 1.5A
  • Minimum Operating Temperature: -20C
  • Maximum Operating Temperature: +85C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.