Wi-Fi 6E Triple Band Embedded Antenna - 64.15mm

Added to your shopping cart

TE Connectivity's Wi-Fi 6E Antennas can support triple bands, including the 6GHz band. TE’s antenna solutions and integration expertise unleash the power of the extensive additional spectrum from Wi-Fi 6E. This additional spectrum enables new applications and services, greater network flexibility, and faster speeds with reduced latency in end devices and applications.

  • Power Handling: 10 Watt cw
  • Feed Point Impedance: 50 ohms unbalanced
  • Polarization: Linear
  • Size: 40x8x1mm
  • Cable Length: 64.15mm
  • Mounting: Adhesive Tape
  • Operating Temperature: -40 to +85C
  • Connector Type: MHF

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.