TU.60 UWB Terminal Mount Antenna

Added to your shopping cart

Taoglas TU.60 Ultra-Wideband (UWB) Terminal Mount Antennas offer a 3.5GHz to 8GHz frequency range, IP67 rated enclosure, and up to 91% efficiency. TU.60 antennas feature an omnidirectional radiation pattern with 3dBi gain, providing strong, homogeneous coverage in all directions from the sensor. The UWB enables a wave of applications that use highly accurate, ultra-reliable location, and distance sensing to deliver new experiences and capabilities. Taoglas TU.60 UWB Terminal Mount Antennas are ideal for smart home device control, keyless entry systems, and precision surveying.

  • Minimum Frequency: 3.5 GHz
  • Maximum Frequency: 8 GHz
  • Electrical Type: Dipole
  • Gain: 3 dBi
  • Number of Bands: 1 Band
  • Mounting Style: Screw Mount
  • Length: 123.5mm
  • Width: 22.8mm
  • IP Rating: IP67
  • Antenna Connector Type: N-Male

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.