GPDF357A Embedded GPS Stacked Passive Patch Antenna

Added to your shopping cart

Taoglas GPDF357 Embedded GPS Stacked Passive Patch Antennas support both GPS L1/Galileo E1 and GPS L2 bands. These antennas feature a stacked patch design that consists of two patches with the bottom patch measuring 35mm x 35mm x 4mm and the top patch measuring 25mm x 25mm x 3mm. Each of these patches have one pin feed and utilizing two patches ensures a low axial ratio can be achieved. GPDF357 antennas exhibit an excellent gain and good radiation pattern stability, allowing for a reliable GNSS fix, even in areas of weaker signal strength. Taoglas GPDF357 Antennas are ideal for precision agriculture, RTK systems, high accuracy positioning, and public safety applications.

  • Minimum Frequency: 1.2276 GHz
  • Maximum Frequency: 1.57542 GHz
  • Application: Galileo E1, GPS L1/L2
  • Number of Bands: 2 Band
  • Mounting Style: Adhesive Mount
  • Dimensions: 35x35x7.15mm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.