Tactile Switch - 50mA, 12VDC, 5.2mm, 180gf, J lead

Added to your shopping cart

E-Switch TL3145 Long-Life Tactile Switches offer a very long life expectancy of up to 3,000,000 cycles and are ideal for high use applications. The TL3145 switches are surface mount, top actuated with a round button, and provide IP67 dust/moisture protection ratings. Operating in a temperature range of -40°C to +85°C, the tactile switches feature a 50mA, 12VDC electrical rating with 100mΩ maximum contact resistance. The TL314 switch function of SPST, Off-On appeals to a wide customer base for multiple application uses.

  • Electrical Rating: 50mA, 12VDC
  • Electrical Life: up to 3,000,000 Cycles
  • Contact Resistance: 100mΩ Max.
  • Insulation Resistance: 100MΩ Min. at 500VDC
  • Dielectric Strength: 250VAC for 1 Minute
  • Operating Temperature: -40°C to 85°C
  • Operating Force:
    • 180gf ± 50gf (3,000,000 cycles)
    • 260gf ± 50gf (500,000 cycles)
    • 350gf ± 80gf (500,000 cycles)
  • Travel: 0.15mm
  • Dust/Moisture Protection: IP67
  • Function: SPST, Off-On

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.